Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6126/02-896-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6126/02-896-500

General Information

  • Extended Product Type:
    6126/02-896-500
  • Product ID:
    2CKA006116A0226
  • EAN:
    4011395169957
  • Catalog Description:
    6126/02-896-500 Control element, 2/4gang multi-function/colour concept
  • Long Description:
    For ABB i-bus® KNX 6120/12-101, 6120/13. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. Transparent labelling sheet with standard symbols included in delivery. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Installation

Technical

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    6.3 cm
  • Product Net Height:
    6.3 cm
  • Product Net Weight:
    0.034 kg

Ordering

  • Replaced Product ID (OLD):
    6116-0-0226

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links