Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6120/13-508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6120/13-508

General Information

  • Extended Product Type:
    6120/13-508
  • Product ID:
    2CKA006120A0073
  • EAN:
    4011395116586
  • Catalog Description:
    6120/13-508 Power bus coupler, FM
  • Long Description:
    For Busch-priOn® support frame, 1gang, 2gang, and 3gang. Additional power supply must be connected via enclosed terminal block, e.g. yellow/white wires in bus connection. KNX connection exclusively for bus communication. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Number of Connections:
    Number of connections sensor/actuator: 1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E4461
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    23.5 mm
  • Product Net Weight:
    65 g
  • Built-In Depth (t2):
    22 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000634 - Bus coupler for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143108
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links