Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6131-74

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6131-74

General Information

  • Extended Product Type:
    6131-74
  • Product ID:
    2CKA006132A0127
  • EAN:
    4011395009352
  • Catalog Description:
    6131-74 EIB Presence Sensor
  • Long Description:
    6131-74 EIB Presence Sensor

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    304 mm
  • Product Net Weight:
    0.095 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links