Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6122/01-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6122/01-885

General Information

  • Extended Product Type:
    6122/01-885
  • Product ID:
    2CKA006132A0258
  • EAN:
    4011395135150
  • Catalog Description:
    6122/01-885 Watchdog 180 Standard FM
  • Long Description:
    6122/01-885 Watchdog 180 Standard FM

Installation

  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    vertical

Technical

  • Compatible Bus Systems:
    KNX
  • Product Range:
    KNX
  • Color:
    black matt

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    34 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links