Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6122/02-803

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006310A0059
6920/12 Operation Devices 6920/12 1 piece
2CKA006310A0060
6920/13 Operation Devices 6920/13 1 piece
2CKA006900A1703
6920/40 Shutter Devices 6920/40 1 piece

Installation

  • Instructions and Manuals:
    2CKA000173B7413
  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    vertical

Technical

  • Measuring Range:
    6 m
  • Number of Channels:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    63x63
    Busch-axcent
    Busch-axcent pur
    solo
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Color:
    grey metallic
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4482
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    35 g
  • Built-In Depth (t2):
    33 mm
  • Dimension Diagram:
    2CKA000097E0693

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links