Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6122/98-509

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6122/98-509

General Information

  • Extended Product Type:
    6122/98-509
  • Product ID:
    2CKA006132A0307
  • EAN:
    4011395157954
  • Catalog Description:
    6122/98-509 Busch watch dog 180° KNX
  • Long Description:
    For ABB i-bus® KNX Movement detector with up to 4 channels.

Installation

  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    vertical

Technical

  • Number of Channels:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    Millenium
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4492
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e376460c-cd29-4d59-bfba-ad99c6e3048c Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.09 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links