Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6122/10-92-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6122/10-92-507

General Information

  • Extended Product Type:
    6122/10-92-507
  • Product ID:
    2CKA006132A0405
  • EAN:
    4011395218617
  • Catalog Description:
    6122/10-92-507 Building Edge Solutions
  • Long Description:
    6122/10-92-507 BW standard

Technical

  • Compatible Bus Systems:
    KNX
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Position:
    vertical

Material Compliance

  • RoHS Information:
    2CKA200000E4565
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20201020
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    52 g

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links