Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SAR/A1.0.11-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SAR/A1.0.11-24

General Information

  • Extended Product Type:
    SAR/A1.0.11-24
  • Product ID:
    2CKA006134A0345
  • EAN:
    4011395252086
  • Catalog Description:
    SAR/A1.0.11-24 RT-control element
  • Long Description:
    The control element is used in conjunction with the FCC / S FanCoil controller or the VC / S valve controller for temperature control.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    KNX
  • Design Range:
    tenton
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E4619
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    23.8 mm
  • Product Net Weight:
    63.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links