Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SAR/A1.0.1-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SAR/A1.0.1-24

General Information

  • Extended Product Type:
    SAR/A1.0.1-24
  • Product ID:
    2CKA006134A0346
  • EAN:
    4011395252093
  • Catalog Description:
    SAR/A1.0.1-24 RT-control element
  • Long Description:
    The control element is used in conjunction with the FCC / S FanCoil controller or the VC / S valve controller for temperature control.

Ordering

  • EAN:
    4011395252093
  • Customs Tariff Number:
    90329000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814600
  • E-Number (Sweden):
    1739792

Dimensions

  • Product Net Depth / Length:
    1.5 cm
  • Product Net Height:
    8 cm
  • Product Net Width:
    8 cm
  • Product Net Weight:
    0.092 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395252093
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Height:
    0.091 m
  • Package Level 1 Width:
    0.038 m
  • Package Level 1 Gross Weight:
    92 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    920 g
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    170 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • ETIM 8:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds