Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6136/UP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/UP

General Information

  • Extended Product Type:
    6136/UP
  • Product ID:
    2CKA006136A0124
  • EAN:
    4011395044377
  • Catalog Description:
    6136/UP Mounting box for touchpanls
  • Long Description:
    6136/UP Mounting box for touchpanls

Technical

  • Product Range:
    KNX
  • Product Type:
    Mounting housing

Material Compliance

  • RoHS Information:
    2CKA200000E4644
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.157 kg
  • Built-In Depth (t2):
    60 mm

Classifications

  • ETIM 9:
    EC000783 - Signalling and operation panel for bus system
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links