Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6128/10-866-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6128/10-866-101

General Information

  • Extended Product Type:
    6128/10-866-101
  • Product ID:
    2CKA006136A0179
  • EAN:
    4011395106129
  • Catalog Description:
    6128/10-866-101 Timer w. Display/Switch Sensor
  • Long Description:
    6128/10-866-101 Timer w. Display/Switch Sensor

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Compatible Bus Systems:
    KNX
  • Product Range:
    KNX
  • Color:
    stainless steel

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.042 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links