Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6136/100 CB-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/100 CB-102

General Information

  • Extended Product Type:
    6136/100 CB-102
  • Product ID:
    2CKA006136A0186
  • EAN:
    4011395106761
  • Catalog Description:
    6136/100 CB-102 SMARTtouch B&O
  • Long Description:
    6136/100 CB-102 SMARTtouch B&O

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50 Hz
  • Product Range:
    KNX

Environmental

  • Ambient Air Temperature:
    Operation 0...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.59 kg
  • Built-In Depth (t2):
    60 mm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links