You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6136/APP-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/APP-500

General Information

  • Extended Product Type:
    6136/APP-500
  • Product ID:
    2CKA006136A0202
  • EAN:
    4011395212929
  • Catalog Description:
    6136/APP-500 Busch-ControlTouch
  • Long Description:
    Simple KNX visualization for smartphones, tablets and Windows computers. MDRC devices with associated IOS and Android apps. Application for Windows computers. Easy control using intuitive navigation concept. Representation of individual operating pages with list view. Display of individual control pages with room images with small controls. Fully web-based commissioning with wizard function. Home automation, switching, dimming, blind, RTC control, scene/sequences, Sonos control element, timing, Philips Hue. Entertainment: Sonos - KNX bridging, multimedia integration via UPnP. Infotainment: monitoring of usage data for up to 3 years. Security: Video surveillance with IP cameras, notification via push notifications or e-mail (including a picture from an IP camera). Time programs and scenes can be created by the end customer. Presence simulation. . Access via KNXnet/IP tunnelling. Script editor for logic functions. LUA Script Editor. Highest degree of communication encryption between app, device and cloud. Compatible with ABB i-bus® KNX Control with smartphones and tablets via the ControlTouch app (Apple iOS /Google Android). External power supply: 5-36 VDC (SELV).

Technical

  • Rated Voltage (Ur):
    5...36 V
  • Input Voltage (Uin):
    24 V
  • Communication Interface:
    Multiple interface
  • Compatible Bus Systems:
    KNX
  • Product Range:
    ABB i-bus® KNX
  • Mounting Type:
    Surface Mounted
  • Mounting Position:
    Horizontal
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 0...70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Weight:
    100 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    108 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    0.254 kg
  • Package Level 1 EAN:
    4011395212929

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815556
  • E-Number (Sweden):
    1738962
  • Replacement Product ID (NEW):
    2CKA006136A0218
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links