Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6136/27-811

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/27-811

General Information

  • Extended Product Type:
    6136/27-811
  • Product ID:
    2CKA006136A0207
  • EAN:
    4011395223451
  • Catalog Description:
    6136/27-811 Adapter frame -811
  • Long Description:
    Mounting frame for mounting the Busch-SmartTouch 7-inch 6136/07-8xx onto: - standard flush-mounted box (e.g. 3040) - old control panel box 6136/UP - directly on the wall - table stand 83506

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006136A0204
6136/07-825 SmartTouch 7 -825 6136/07-825 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    KNX
  • Product Type:
    Mounting frame
  • RAL Number:
    Similar to RAL 9016
  • Color:
    white
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E4651
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    246 mm
  • Product Net Height:
    165 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    134 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links