Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6144/41

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6144/41

General Information

  • Extended Product Type:
    6144/41
  • Product ID:
    2CKA006140A0029
  • EAN:
    4011395191897
  • Catalog Description:
    6144/41 Antenna GPS
  • Long Description:
    Surface-mounted device for KNX 4-channel twelve-month timer 6144/40. LED reception indicator. A 3-core shrouded power cable (max. 200 m) can be used for connection. Up to 10 timers can be connected in parallel to this antenna. Can be used worldwide. Reception and processing of the GPS time signal (GMT). The output signal is a form of the DCF time telegram. Time and date are read into the timer automatically. Easy to mount, housing rotatable in the fixing bracket. External power supply required (e.g. 6358-101) For wall-mounting.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Reception and processing of the GPS time signal (GMT)
  • Rated Voltage (Ur):
    12 ... 30 V
  • Auxiliary Voltage AC/DC:
    12 V
    30 V AC/DC
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Product Type:
    Support antenna
  • Number of Batteries:
    0
  • Application Function:
    Building Management

Material Compliance

  • RoHS Information:
    2CKA200000E4664
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    710f01d8-54a5-4ae0-983f-4d7690b6dbb0 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +55 °C
  • Degree of Protection:
    IP54

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    89.5 mm
  • Product Net Weight:
    83.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links