Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6144/45

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6144/45

General Information

  • Extended Product Type:
    6144/45
  • Product ID:
    2CKA006140A0033
  • EAN:
    4011395255773
  • Catalog Description:
    6144/45 Time Receiver GPS, SM
  • Long Description:
    For receiving and processing of the GPS signal, as well as measurement of brightness and temperature. The sensor measures the brightness and outside temperature and makes these available on the KNX bus. Also the time, the date and the geographical coordinates are transmitted to the bus. Additionally, sunup and sundown times are sent. With integrated KNX bus coupler.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B9560
  • Voltage Range:
    KNX
  • Power Loss:
    0.3 W
  • Communication Interface:
    GPS
  • Number of Channels:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Product Type:
    Support antenna
  • Options Provided:
    Weekly program
    Daily program
  • Manual Operation:
    No
  • Color:
    white
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E4668
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Degree of Protection:
    IP54

Dimensions

  • Product Net Width:
    41 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    108 mm
  • Product Net Weight:
    112 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000689 - Time switch for bus system
  • eClass:
    V11.0 : 27143140
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links