You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6146/10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6146/10

General Information

  • Extended Product Type:
    6146/10
  • Product ID:
    2CKA006146A0022
  • EAN:
    4011395085066
  • Catalog Description:
    6146/10 Brightness/Temperature Sensor
  • Long Description:
    For detecting and controlling the brightness and temperature. Threshold switch for controlling switching, dimming and blind actuators depending on the ambient brightness and/or temperature. Ability to disable one or more threshold switches. The bus connection is made via a bus terminal.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B9536
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Surface Mounted
  • Model Number:
    Multiple sensor
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP54
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4669
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    6a337e72-1610-46fc-83c6-b55dc99b3b2b Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    0.178 kg

Ordering

  • Replaced Product ID (OLD):
    6146-0-0022

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 79 00
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links