Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6164 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6164 U-500

General Information

  • Extended Product Type:
    6164 U-500
  • Product ID:
    2CKA006151A0168
  • EAN:
    4011395990414
  • Catalog Description:
    6164 U-500 Heating actuator 1gang actuator
  • Long Description:
    1 electronic output (noiseless) For connecting the thermoelectric valve drives TSA/K 230.1 or TSA/K 24.1 Per channel a maximum of 5 positioners can be connected in parallel 2 inputs for potential free contacts. Connecting cables max. 10 m. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B6995
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    1 A
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    1
  • Product Range:
    KNX
  • Load Type:
    AC1
  • Cable Length:
    0.09 m

Environmental

  • Ambient Air Temperature:
    Operation -25...60 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    5.2 cm
  • Product Net Height:
    5.3 cm
  • Product Net Depth / Length:
    2.4 cm
  • Product Net Weight:
    0.047 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA006151A0247
  • Replaced Product ID (OLD):
    6151-0-0168
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links