You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6164/20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6164/20

General Information

  • Extended Product Type:
    6164/20
  • Product ID:
    2CKA006151A0170
  • EAN:
    4011395991862
  • Catalog Description:
    6164/20 Valve Adapter VA 80
  • Long Description:
    For thermoelectric positioners 6164/10-10x and 6164/11-10x. For angle-type valves from Heimeier, Oventrop, Schlösser, Herb or Onda. M 30 x 1.5.

Ordering

  • EAN:
    4011395991862
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.008 kg

Container Information

  • Package Level 1 Units:
    carton 5 piece
  • Package Level 1 EAN:
    4011395991862
  • Package Level 1 Depth / Length:
    70 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Gross Weight:
    0.04 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Component part

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • eClass:
    V11.0 : 27143192
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links