Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6164/11-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6164/11-101

General Information

  • Extended Product Type:
    6164/11-101
  • Product ID:
    2CKA006151A0201
  • EAN:
    4011395085028
  • Catalog Description:
    6164/11-101 Electrothermal Valve Drives with function indicator
  • Long Description:
    For the actuation of heaters and cooling ceilings in connection with conventional room temperature controllers (e.g., 1094 U) or KNX, or free@home heating/valve actuators (e.g., 6164/46, 6254/0.XX)). The Filament Transformer 6190/49-101 can be used as the power supply. With function display (opened or closed). de-energized when closed max. opening/closing time: 3 min For installing, a suitable valve adapter is required. Connecting cable: 1.0 m (pluggable) Power input: 70mA (approx. 2W) Making current: 200 mA (short-time)

Installation

Technical

  • Suitable For:
    2CKA006151A0170
    2CKA006151A0171
    2CKA006151A0172
    2CKA006151A0173
  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Degree of Protection:
    IP54

Dimensions

  • Product Net Width:
    4.4 cm
  • Product Net Height:
    6 cm
  • Product Net Depth / Length:
    6.1 cm
  • Product Net Weight:
    0.135 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA006151A0258
  • Replaced Product ID (OLD):
    6151-0-0201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links