Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6174/22

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6174/22

General Information

  • Extended Product Type:
    6174/22
  • Product ID:
    2CKA006151A0213
  • EAN:
    4011395125335
  • Catalog Description:
    6174/22 Switch Actuator Module, 2-fold, 16 A, BJE
  • Long Description:
    2gang switch actuator module for switching two consumers Installation and contacting is effected exclusively in the room controller

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B9539
  • Current Type:
    AC
  • Voltage Range:
    230 V
  • Output Voltage (Uout):
    230 V AC
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    16 A
  • Maximum Switching Power:
    2300 W
  • Number of Outputs:
    2
  • Maximum Number of Switching Outputs:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Suitable for C-Load:
    Yes
  • Color:
    anthracite
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP54

Dimensions

  • Product Net Width:
    49 mm
  • Product Net Height:
    42 mm
  • Product Net Depth / Length:
    93 mm
  • Product Net Weight:
    0.12 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links