Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6196/83-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6196/83-102

General Information

  • Extended Product Type:
    6196/83-102
  • Product ID:
    2CKA006151A0224
  • EAN:
    4011395132463
  • Catalog Description:
    6196/83-102 Blind/Roller Shutter Actuator, 8-fold, 230 V AC, MDRC, BJE
  • Long Description:
    230 V~, 50 Hz, 4 x 6 A for controlling 8 independent groups of roller shutters.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B9546
  • Current Type:
    AC
  • Special Functions:
    Switching
  • Voltage Range:
    230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    6 A
  • Maximum Switching Power:
    2400 W
  • Number of Outputs:
    8
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.41 kg
  • Built-In Depth (t2):
    65 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001330 - Shutting actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143128
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links