Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6164/43-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6164/43-101

General Information

  • Extended Product Type:
    6164/43-101
  • Product ID:
    2CKA006151A0243
  • EAN:
    4011395162200
  • Catalog Description:
    6164/43-101 Fan coil actuator 1gang actuator
  • Long Description:
    Three contacts for switching a three-stage fan. Output H can be used to activate and electric heating system. Three inputs are available, e.g. for PT1000 message contacts, e.g. window and condensate water monitor. The scanning voltage is provided by the device. The control value is made available via the KNX bus. ./.

Installation

  • Mounting Type:
    Mounted Din Rail Component

Technical

  • Data Sheet, Technical Information:
    2CDC508134D0101
  • Rated Current (In):
    20 A
  • Maximum Switching Current:
    Resistive Load 6 A
  • Output Current Maximum (Iout):
    6 A
  • Number of Outputs:
    4
  • Compatible Bus Systems:
    KNX
  • Product Range:
    KNX
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    10.8 cm
  • Product Net Height:
    9 cm
  • Product Net Depth / Length:
    6.4 cm
  • Product Net Weight:
    0.308 kg

Ordering

  • Replaced Product ID (OLD):
    6151-0-0243

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links