Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6151/11 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6151/11 U-500

General Information

  • Extended Product Type:
    6151/11 U-500
  • Product ID:
    2CKA006151A0245
  • EAN:
    4011395163955
  • Catalog Description:
    6151/11 U-500 Switch actuator, 16 A 1gang actuator
  • Long Description:
    For switching 230 V~ consumers. 2 inputs for potential free contacts. The bus can be connected via enclosed terminal block.

Ordering

  • EAN:
    4011395163955
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815274
  • E-Number (Sweden):
    1738112

Dimensions

  • Product Net Depth / Length:
    0.028 m
  • Product Net Height:
    0.053 m
  • Product Net Width:
    0.053 m
  • Product Net Weight:
    0.069 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395163955
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    110 g

Technical

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds