Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6164/11 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6164/11 U

General Information

  • Extended Product Type:
    6164/11 U
  • Product ID:
    2CKA006151A0246
  • EAN:
    4011395163986
  • Catalog Description:
    6164/11 U Heating actuator 1gang FM
  • Long Description:
    1 electronic output (noiseless) For connecting the thermoelectric actuating drives 6164/10 101. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B7822
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    25 A
  • Maximum Switching Current:
    Resistive Load 1 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Outputs:
    1
  • Number of Digital Inputs:
    3
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Load Type:
    Operation mode Switching
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E4688
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    53 mm
  • Product Net Height:
    53 mm
  • Product Net Depth / Length:
    28 mm
  • Product Net Weight:
    50 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143147
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links