Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SAH/U2.16.12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SAH/U2.16.12

General Information

  • Extended Product Type:
    SAH/U2.16.12
  • Product ID:
    2CKA006152A0041
  • EAN:
    4011395309872
  • Catalog Description:
    SAH/U2.16.12 Switch/shutter 2f/1f, FM
  • Long Description:
    For controlling blind or awning motors. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B5242
  • Data Sheet, Technical Information (Part 2):
    2CKA001473B5242
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    8 A
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Load Type:
    Operation mode Blind
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7274
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    48 mm
  • Product Net Height:
    50.1 mm
  • Product Net Depth / Length:
    27.6 mm
  • Product Net Weight:
    63 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links