Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6180/12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6180/12

General Information

  • Extended Product Type:
    6180/12
  • Product ID:
    2CKA006180A0024
  • EAN:
    4011395057940
  • Catalog Description:
    6180/12 Battery Module, 12 V DC, BJE
  • Long Description:
    Lead gel battery for backup of the Busch Installation Bus KNX® KNX system voltage for bridging power failures for at least 10 min. (at full load). Use only in combination with 6180/11 Connection by 4-wire standard cable Charging is provided by 6180/11

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B6715
  • Rated Voltage (Ur):
    12 V
  • Voltage Range:
    12 V DC
  • Buffer Voltage:
    No
  • Number of LEDs:
    0
  • Number of Integrated Chokes:
    0
  • Number of Supplied Lines:
    1
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    5 ... 45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.761 kg
  • Dimension Diagram:
    2CKA000097E0732

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000357 - Rechargeable battery
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27050403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links