Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6180/15

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6180/15

General Information

  • Extended Product Type:
    6180/15
  • Product ID:
    2CKA006180A0025
  • EAN:
    4011395156124
  • Catalog Description:
    6180/15 Power Supply, 160 mA, MDRC, BJE
  • Long Description:
    The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501067D0201
  • Voltage Range:
    110 ... 230 V AC
  • Output Voltage (Uout):
    30 V DC
  • Buffer Voltage:
    No
  • Output Current Maximum (Iout):
    0.16 A
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Number of Integrated Chokes:
    1
  • Number of Supplied Lines:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.26 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000675 - Power supply for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121004
  • eClass:
    V11.0 : 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links