Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6181-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6181-101

General Information

  • Extended Product Type:
    6181-101
  • Product ID:
    2CKA006181A0011
  • EAN:
    4011395058473
  • Catalog Description:
    6181-101 Choke, MDRC, BJE
  • Long Description:
    For voltage supply 6180-102 for connecting a second line. Decoupling of voltage supply and bus line.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501034D0201
  • Voltage Range:
    12 ... 30 V DC
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.137 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000700 - Band suppressor/choke for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121012
  • eClass:
    V11.0 : 27143116
  • IDEA Granular Category Code (IGCC):
    4150 >> Chokes
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links