Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6195/36

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6195/36

General Information

  • Extended Product Type:
    6195/36
  • Product ID:
    2CKA006189A0096
  • EAN:
    4011395159262
  • Catalog Description:
    6195/36 binary output, 4fach, 10AX
  • Long Description:
    6195/36 binary output, 4fach, 10AX

Installation

  • Mounting Type:
    Mounted Din Rail Component

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50...60 Hz
  • Number of Outputs:
    4
  • Maximum Number of Switching Outputs:
    4
  • Compatible Bus Systems:
    KNX
  • Product Range:
    KNX
  • Load Type:
    AC1

Material Compliance

  • RoHS Information:
    2CKA200000E4743
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Weight:
    0.25 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links