Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6190/40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6190/40

General Information

  • Extended Product Type:
    6190/40
  • Product ID:
    2CKA006190A0030
  • EAN:
    4011395988428
  • Catalog Description:
    6190/40 EIB Meteorological Station
  • Long Description:
    6190/40 EIB Meteorological Station

Installation

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.42 kg

Ordering

Classifications

  • ETIM 8:
    EC001096 - Analogue actuator for bus system
  • ETIM 9:
    EC001096 - Analogue actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8415 90 00
  • eClass:
    V11.0 : 27143109
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links