Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6190/50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6190/50

General Information

  • Extended Product Type:
    6190/50
  • Product ID:
    2CKA006190A0042
  • EAN:
    4011395162842
  • Catalog Description:
    6190/50 Analogue Input, 2-fold, SM, BJE
  • Long Description:
    For detecting 2 analogue input signals. These are, among others: 0-1 V, 0-5 V, 0-10 V, 1-10 V, 0-20 mA, 4-20 mA, 0-1000 Ohm, PT100, PT1000, floating contact, KT,KTY and user-defined.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B9520
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Analog Inputs:
    2
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP54

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    51 mm
  • Product Net Depth / Length:
    117 mm
  • Product Net Weight:
    0.25 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000794 - Analogue input for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143107
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links