Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6197/12-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6197/12-101-500

General Information

  • Extended Product Type:
    6197/12-101-500
  • Product ID:
    2CKA006197A0036
  • EAN:
    4011395163665
  • Catalog Description:
    6197/12-101-500 Uni Dim Actuator 4x210W/VA
  • Long Description:
    6197/12-101-500 Uni Dim Actuator 4x210W/VA

Installation

  • Mounting Type:
    DIN-Rail

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50...60 Hz
  • Compatible Bus Systems:
    KNX
  • Product Range:
    KNX
  • Load Type:
    Universal
  • Model Number:
    Dimming actuator

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Weight:
    0.355 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links