Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6197/45

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6197/45

General Information

  • Extended Product Type:
    6197/45
  • Product ID:
    2CKA006197A0042
  • EAN:
    4011395218761
  • Catalog Description:
    6197/45 DALI Gateway, Basic, 1-fold, MDRC, BJE
  • Long Description:
    For activating DALI participants via KNX. One DALI output for a maximum of 64 DALI participants. Integrated DALI power supply. The activation per DALI participant can be carried out via lamp groups (16) jointly in broadcast or via scenes (16). Extensive error and fault messages are available. DALI emergency light converters according to EN 62386-202 are supported. A function test and a continuous test can be triggered via the emergency light converter and the result made available on the KNX. Integrated slave, staircase light, disabling and forced operation function. Adjustable DALI telegram rate. For individual readdressing of DALI participants or group assignment a separate diagnostics and commissioning tool is available.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC507164D0101
  • Auxiliary Voltage AC/DC:
    110 ... 230 V AC
  • Input Voltage (Uin):
    85 ... 264 V AC
  • Communication Interface:
    DALI interface
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    DALI
    KNX (TP)
  • Product Range:
    KNX
  • Software Updateable:
    Yes
  • Integrated Webserver:
    No
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.133 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links