Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UD/S2.315.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

UD/S2.315.2.1

General Information

  • Extended Product Type:
    UD/S2.315.2.1
  • Product ID:
    2CKA006197A0053
  • EAN:
    4011395251928
  • Catalog Description:
    UD/S2.315.2.1 LED-Dim actuator 2x315W
  • Long Description:
    Multichannel universal dimming actuator optimised for dimming retrofit LED lamps (LEDi). Also suitable for dimming incandescent lamps, low-voltage halogen lights with conventional or electronic transformers, 230 V halogen lamps and dimmable energy-saving halogen lamps. Automatic load detection (can be deactivated). Separate N-connection per channel. Parallel connection of the outputs possible to increase the output power. Outputs can be connected in parallel in groups. Minimum load: 2 W. Manual operation on device also possible without bus voltage or in an unprogrammed status. Programming of the device also possible without applied 230V supply voltage. Extensive test and diagnosis functions for the i-Bus tool. Fast parameter setting in ETS using copyable channel templates. With integrated bus coupler. Nominal power at 230 V~ mains voltage: 230 V~ incandescent and halogen lamps: 2 x 315 W/VA to 1 x 500 W/VA. Dimmable 230 V~ LEDi: 2 x 315 W/VA to 1 x 500 W/VA in trailing edge control, 2 x 120 W/VA to 1 x 200 W/VA in leading edge control. Inductive L-transformers with LED/low-voltage halogen lamp: 2 x 315 W/VA to 1 x 500 W/VA.

Ordering

  • EAN:
    4011395251928
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814593
  • E-Number (Sweden):
    1739493

Dimensions

  • Product Net Weight:
    218 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395251928
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Gross Weight:
    0.325 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    120

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • ETIM 8:
    EC001094 - Dimming actuator for bus system
  • eClass:
    V11.0 : 27143123
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds