Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: UD/S4.315.2.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UD/S4.315.2.11

General Information

  • Extended Product Type:
    UD/S4.315.2.11
  • Product ID:
    2CKA006197A0056
  • EAN:
    4011395251959
  • Catalog Description:
    UD/S4.315.2.11 LED-Dim actuator 4x315W
  • Long Description:
    Multichannel universal dimming actuator optimised for dimming retrofit LED lamps (LEDi). Also suitable for dimming incandescent lamps, low-voltage halogen lights with conventional or electronic transformers, 230 V halogen lamps and dimmable energy-saving halogen lamps. Automatic load detection (can be deactivated). Separate N-connection per channel. Parallel connection of the outputs possible to increase the output power. Outputs can be connected in parallel in groups. Minimum load: 2 W. Manual operation on device also possible without bus voltage or in an unprogrammed status. Programming of the device also possible without applied 230V supply voltage. Extensive test and diagnosis functions for the i-Bus tool. Fast parameter setting in ETS using copyable channel templates. With integrated bus coupler. Nominal power at 230 V~ mains voltage: 230 V~ incandescent and halogen lamps: 4 x 315 W/VA to 2 x 500 W/VA in trailing edge control, 4 x 120 W/VA to 2 x 200 W/VA in leading edge control. Dimmable 230 V~ LEDi: 4 x 315 W/VA to 2 x 500 W/VA in trailing edge control, 4 x 120 W/VA to 2 x 200 W/VA in leading edge control. Inductive L-transformers with LED/low-voltage halogen lamp: 4 x 315 W/VA to 2 x 500 W/VA. Electronic C-transformers with LED/low-voltage halogen lamp: 4 x 315 W/VA to 2 x 500 W/VA. Electronic LC-transformers with LED/low-voltage halogen lamp: 4 x 120 W/VA to 2 x 200 W/VA.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    110 ... 230 V
  • Rated Operational Voltage:
    230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Outputs:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Load Type:
    Universal and LED Retrofit
  • Model Number:
    Dimming actuator
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E4774
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    120
  • Product Net Width:
    125 mm
  • Product Net Height:
    96 mm
  • Product Net Depth / Length:
    182 mm
  • Product Net Weight:
    437 g
  • Built-In Depth (t2):
    64.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001094 - Dimming actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links