Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UD/S6.315.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UD/S6.315.2.1

General Information

  • Extended Product Type:
    UD/S6.315.2.1
  • Product ID:
    2CKA006197A0061
  • EAN:
    4011395252000
  • Catalog Description:
    UD/S6.315.2.1 LED dimmer 6 x 315 W/VA
  • Long Description:
    Multichannel universal dimming actuator optimised for dimming retrofit LED lamps (LEDi). Also suitable for dimming incandescent lamps, low-voltage halogen lights with conventional or electronic transformers, 230 V halogen lamps and dimmable energy-saving halogen lamps. Automatic load detection (can be deactivated). Separate N-connection per channel. Parallel connection of the outputs possible to increase the output power. Outputs can be connected in parallel in groups. Minimum load: 2 W. Manual operation on device also possible without bus voltage or in an unprogrammed status. Programming of the device also possible without applied 230V supply voltage. Extensive test and diagnosis functions for the i-Bus tool. Fast parameter setting in ETS using copyable channel templates. With integrated bus coupler. Nominal power at 230 V~ mains voltage: Electronic C-transformers with LED/low-voltage halogen lamp: 6 x 315 W/VA, 3 x 500 W/VA to 2 x 700 W/VA. Electronic LC-transformers with LED/low-voltage halogen lamp: 6 x 120 W/VA, 3 x 250 W/VA to 2 x 200 W/VA.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » Universal Dim Actuators

Ordering

  • EAN:
    4011395252000
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.064 m
  • Product Net Height:
    0.09 m
  • Product Net Width:
    0.216 m

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.256 m
  • Package Level 1 Height:
    0.106 m
  • Package Level 1 Width:
    0.125 m

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001094 - Dimming actuator for bus system
  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds