Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6198/11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6198/11

General Information

  • Extended Product Type:
    6198/11
  • Product ID:
    2CKA006198A0109
  • EAN:
    4011395093061
  • Catalog Description:
    6198/11 Application Unit Logic, MDRC, BJE
  • Long Description:
    Logic operations, filter functions, timers or logging can be realised using different applications. Logic operations, etc., are entered via a graphic surface. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B9551
  • Voltage Range:
    KNX
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.1 kg
  • Dimension Diagram:
    2CKA000097E0646

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000676 - Logic component for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    32151705
  • eClass:
    V11.0 : 27143103
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links