Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6199/01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6199/01

General Information

  • Extended Product Type:
    6199/01
  • Product ID:
    2CKA006199A0001
  • EAN:
    4011395124215
  • Catalog Description:
    6199/01 Busbar 1-/4-pole, 6²
  • Long Description:
    For cross-wiring the phase of universal dimming actuators 6197/1x, as well as floating contacts of MDRC devices. For the parallel connection of the channels of the universal dimming actuators 6197/1x on the output side. Reduces the amount of wiring required and creates secure connections. The bus bar can be shortened to the required length and terminated with end caps 6199/02.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E4780
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Weight:
    0.004 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links