Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: LFAW/A.1.63.11-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LFAW/A.1.63.11-81

General Information

  • Extended Product Type:
    LFAW/A.1.63.11-81
  • Product ID:
    2CKA006199A0207
  • EAN:
    4011395335215
  • Catalog Description:
    LFAW/A.1.63.11-81 Cover Up/Down 1-fold Rocker
  • Long Description:
    Labeling field with up/down icon for keypad 1-4-fold (KK/U4.63.xx).

    Available for the design ranges:
    - future®
    - future® linear
    - solo®
    - Busch-axcent®
    - Busch-axcent® pur
    - carat®, Busch-dynasty®
    - pure stainless steel.

Technical

  • Compatible Bus Systems:
    KNX (TP)
    free@home (TP)
  • Product Range:
    free@home
    KNX
    flexTronics
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    63.5 mm
  • Product Net Height:
    5.2 mm
  • Product Net Depth / Length:
    62.55 mm
  • Product Net Weight:
    7.6 g

Classifications

  • ETIM 8:
    EC002253 - Touch rocker for bus system
  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links