Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: LFW/A.2.70.11-44M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LFW/A.2.70.11-44M

General Information

  • Extended Product Type:
    LFW/A.2.70.11-44M
  • Product ID:
    2CKA006199A0388
  • EAN:
    4011395337974
  • Catalog Description:
    LFW/A.2.70.11-44M Cover 2-fold
  • Long Description:
    Labeling field with design range for keypad 1-4-fold (KK/U4.70.xx).

    Available for the design range:
    - Busch-art linear

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Compatible Bus Systems:
    KNX (TP)
    free@home (TP)
  • Product Range:
    free@home
    KNX
    flexTronics
  • Design Range:
    Busch-art linear
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E8685
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    69.5 mm
  • Product Net Height:
    6.3 mm
  • Product Net Depth / Length:
    69.5 mm
  • Product Net Weight:
    11.6 g

Classifications

  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links