Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6200 AP/1-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6200 AP/1-WL

General Information

  • Extended Product Type:
    6200 AP/1-WL
  • Product ID:
    2CKA006200A0066
  • EAN:
    4011395216217
  • Catalog Description:
    6200 AP/1-WL External Antenna
  • Long Description:
    Feed the free@home wireless signal to the outside when the internal antenna of the System Access Point is shielded due to structural conditions. With magnetic base. Cable length: 1.5 m

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006200A0071
6200 AP-101 WL-SysAP 6200 AP-101 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CKA200000E4790
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    220 mm
  • Product Net Weight:
    235 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links