Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6222/1 AP-64-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6222/1 AP-64-WL

General Information

  • Extended Product Type:
    6222/1 AP-64-WL
  • Product ID:
    2CKA006200A0067
  • EAN:
    4011395215562
  • Catalog Description:
    6222/1 AP-64-WL Windowcontact Handle
  • Long Description:
    For monitoring and transmission of the current window handle position (window open, closed, tilted). The status can be visualized on the free@home panel and in the free@home app. The window sensor is installed between the available window handle and the window frame. Existing window handle is used. Suitable for window handle: 7 mm square fastener, 43 mm attachment screw separation, lifter dia. 10 and 12 mm, max. mounting plate size 34 x 77 mm (WxH). No wire laying required. Mounting accessories (square extension, screws, adapter for cams) for the window sensor are included in scope of delivery. Battery included in scope supply. Battery type: CR2 Notification in case of low battery capacity in the free@home app.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Connection Type:
    Wireless
  • Color:
    studio white matt
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    11 g
  • Number of Batteries:
    1
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4791
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    e0fd4772-eb71-41c2-a4d8-43321e1272f8 Germany (DE)
  • Simplified SCIP:
    e0fd4772-eb71-41c2-a4d8-43321e1272f8 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    38 mm
  • Product Net Height:
    168 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    138 g

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links