Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SU-F-1.0.1-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SU-F-1.0.1-WL

General Information

  • Extended Product Type:
    SU-F-1.0.1-WL
  • Product ID:
    2CKA006200A0072
  • EAN:
    4011395215616
  • Catalog Description:
    SU-F-1.0.1-WL WL-Sensor Unit 1gang
  • Long Description:
    For transmitting switching, push-button, dimming and blind commands to an ABB-free@home® actuator. Communication with the free@home system is carried out wireless. For contacting 1gang rocker 6230-10-xxx, 6231-10-xxx, 6232-10-xxx, 6233-10-xxx und 6234-10-xxx. With fixing claws.

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50...60 Hz
  • Number of Buttons:
    1
  • Number of Actuation Points:
    2
  • Compatible Bus Systems:
    free@home
  • Product Range:
    ABB-free@home®
  • Mounting Type:
    Flush Mounted
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    87.6 g
  • Built-In Depth (t2):
    32 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    86 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Gross Weight:
    0.167 kg
  • Package Level 1 EAN:
    4011395215616

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2815610
  • E-Number (Sweden):
    1701224
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • ETIM 8:
    EC000672 - Touch sensor for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds