Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: SSA-F-2.1.1-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SSA-F-2.1.1-WL

General Information

  • Extended Product Type:
    SSA-F-2.1.1-WL
  • Product ID:
    2CKA006200A0075
  • EAN:
    4011395215647
  • Catalog Description:
    SSA-F-2.1.1-WL WL-Sensor/Switch act. 2/1g
  • Long Description:
    For switching 230 V~ consumers. Communication with the free@home system is carried out wireless. With integrated switch actuator. Switching function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 3 wire connection (neutral conductor required). With 230 V extension unit input (On/Off). With fixing claws.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001473B9110
  • Rated Voltage (Ur):
    230 V
  • Voltage Range:
    230 ... 230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    10 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    2300 W
  • Number of Outputs:
    1
  • Maximum Number of Switching Outputs:
    1
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Load Type:
    ohmic
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E7840
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    33.1 mm
  • Product Net Weight:
    103 g
  • Built-In Depth (t2):
    32 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • eClass:
    V11.0 : 27143125
  • UNSPSC:
    31251516
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links