Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SBA-F-2.1.1-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SBA-F-2.1.1-WL

General Information

  • Extended Product Type:
    SBA-F-2.1.1-WL
  • Product ID:
    2CKA006200A0080
  • EAN:
    4011395215692
  • Catalog Description:
    SBA-F-2.1.1-WL Sensor/blind actuator, 2/1gang, wireless for ABB-free@home®
  • Long Description:
    For controlling blind or awning motors. Communication with the free@home system is carried out wireless. With integrated blind actuator. Blind function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 3 wire connection (neutral conductor required). With two 230 V extension unit inputs (Up/Down). With fixing claws.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Shading Control » Blind Actuators 230 V AC

Ordering

  • EAN:
    4011395215692
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1701232

Dimensions

  • Product Net Depth / Length:
    0.045 m
  • Product Net Height:
    0.071 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    184 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395215692
  • Package Level 1 Depth / Length:
    0.158 m
  • Package Level 1 Height:
    0.065 m
  • Package Level 1 Width:
    0.086 m
  • Package Level 1 Gross Weight:
    185 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001330 - Shutting actuator for bus system
  • ETIM 6:
    EC001330 - Shutting actuator for bus system
  • ETIM 7:
    EC001330 - Shutting actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds