Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MSA-F-1.1.1-81-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MSA-F-1.1.1-81-WL

General Information

  • Extended Product Type:
    MSA-F-1.1.1-81-WL
  • Product ID:
    2CKA006200A0083
  • EAN:
    4011395215739
  • Catalog Description:
    MSA-F-1.1.1-81-WL WL-Mov. detector/act. 1g
  • Long Description:
    With select lens for detection with animal access. Communication with the free@home system is carried out wireless. For automatic switching of ABB-free@home® actuators dependent on movement and brightness. Switch-off delay of the actuator can be programmed via the web interface of the System Access Point. For switching 230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). 3 wire connection (neutral conductor required). With 230 V extension unit input (On/Off). With fixing claws.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    vertical

Technical

  • Data Sheet, Technical Information:
    2CKA001473B9110
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    2300 W
  • Number of Outputs:
    1
  • Number of Channels:
    1
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
  • Minimum Switching Time:
    Switch-On 30 second [unit of time]
  • Load Type:
    ohmic
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7843
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    56 mm
  • Product Net Weight:
    100 g
  • Built-In Depth (t2):
    32 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links