Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MSA-F-1.1.1-83-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MSA-F-1.1.1-83-WL

General Information

  • Extended Product Type:
    MSA-F-1.1.1-83-WL
  • Product ID:
    2CKA006200A0085
  • EAN:
    4011395215753
  • Catalog Description:
    MSA-F-1.1.1-83-WL Movement detector/switch actuator, 1gang, wireless for ABB-free@home®
  • Long Description:
    With select lens for detection with animal access. Communication with the free@home system is carried out wireless. For automatic switching of ABB-free@home® actuators dependent on movement and brightness. Switch-off delay of the actuator can be programmed via the web interface of the System Access Point. For switching 230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). 3 wire connection (neutral conductor required). With 230 V extension unit input (On/Off). With fixing claws.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » User Operation - Solo » Motion Detectors

Ordering

  • EAN:
    4011395215753
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814550
  • E-Number (Sweden):
    1701236

Dimensions

  • Product Net Depth / Length:
    0.053 m
  • Product Net Height:
    0.071 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395215753
  • Package Level 1 Depth / Length:
    0.158 m
  • Package Level 1 Height:
    0.065 m
  • Package Level 1 Width:
    0.086 m
  • Package Level 1 Gross Weight:
    200 g

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001582 - Movement sensor for bus system
  • ETIM 7:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds