Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BI-S-1-64-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BI-S-1-64-WL

General Information

  • Extended Product Type:
    BI-S-1-64-WL
  • Product ID:
    2CKA006200A0102
  • EAN:
    4011395215913
  • Catalog Description:
    BI-S-1-64-WL Windowcontact Magnet
  • Long Description:
    For monitoring and transmission of the state (open, closed) of dormer windows, skylights, doors and gates. Additional connection option for an external, potential-free sensor (choice of normally closed or normally open contact). The status can be visualized on the free@home panel and in the free@home app. Isolated evaluation and monitoring of channels. The universal detector and the magnets are fixed with adhesive film or screws. Accessories (adhesive foil, screws, magnet) included in delivery. Battery type: CR2 Notification in case of low battery capacity in the free@home app. External sensor max. wire length: 5 m External sensor terminal connection diameter : 0.14...0.5 mm² (single wire)

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Digital Inputs:
    1
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Connection Type:
    Wireless
  • Color:
    studio white matt
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    11 g
  • Number of Batteries:
    1
  • Application Function:
    Safety and Security

Material Compliance

  • RoHS Information:
    2CKA200000E4802
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    6637f3ac-0254-40c9-8840-ec0f21ffeba6 Germany (DE)
  • Simplified SCIP:
    6637f3ac-0254-40c9-8840-ec0f21ffeba6 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +50 °C
  • Degree of Protection:
    IP43

Dimensions

  • Product Net Weight:
    0.18 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121801
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links