Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SDA-F-2.1.PB1508WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SDA-F-2.1.PB1508WL

General Information

  • Extended Product Type:
    SDA-F-2.1.PB1508WL
  • Product ID:
    2CKA006200A0124
  • EAN:
    4011395216132
  • Catalog Description:
    SDA-F-2.1.PB1508WL WL-Sens/ Dimact. 2/1, 44
  • Long Description:
    For dimming 230 V~ loads. Communication with the free@home system is carried out wireless. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 2-wire connection (neutral conductor not required) 3-wire connection technology is possible as an option for improved load behaviour (for details see the online operating manual). With 230 V extension unit input (dimming brighter/darker, switching). With fixing claws.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230...230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Maximum Switching Current:
    10 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Outputs:
    1
  • Compatible Bus Systems:
    free@home wireless
  • Product Range:
    free@home
  • Model Number:
    Dimming actuator
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    62 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001094 - Dimming actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links